Activated Charcoal Mask 50 Sheets Round Rubber Type

Brand :
AS ONE
Caution
- Due to the situation of New Corona Virus, protective products such as masks are in short supply.
Only the products in stock are available for sale at the moment and order will not be received if the products ran out of stock.
Delivery delay may occur for those non-stock items already purchased for production issues.
Apologizes for the inconvenience.
Product Description
【Product Specifications】
・Quantity: 1 box (50 sheets)
・Dust collection effect (%): 98%
・Round rubber type
・Individual packaging
・Activated charcoal sheet: Basis weight/18g/square meter, Thickness/0.2mm, Activated carbon fiber content/46%, Fiber surface area (activated charcoal)/1200 square meter/g
Features
●A 4 layer type with activated carbon fiber sheet added to a high level dust mask.●Each sheet is packaged in plastic bags.
Specification
●Construction:4 Layers●Q'ty Per Box(sheet):50
●SPQ(box):48
●Dustproof Efficiency: 98%
●Round Rubber Type
●Ear Loop Type