(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
7-139-01 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship |
---|---|---|---|---|---|---|
฿ 742.33 |
STATIC ELECTRICITY REMOVAL SH | 1 Pack(s) |
100 Pieces Per Package |
Same day |
[Features]
・ It is antistatic item that prevents the attachment of dust.
[Product Specifications]
・ Width × length × thickness (mm): 100 × 150 × 0.1 (Without chuck)
・ Quantity: 1 case (100 sheets)
・ Materials: antistatic PE (Polyethylene)
・ Surface specific resistance value: 10^11 Ω or less (20℃50%RHASTMD-257)
Part Number |
---|
7-139-01 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship |
---|---|---|---|---|---|---|
฿ 742.33 |
STATIC ELECTRICITY REMOVAL SH | 1 Pack(s) |
100 Pieces Per Package |
Same day |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?