(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Residual Chlorine Comparator (DPD Method), Main Body, 080540 Series

Residual Chlorine Comparator (DPD Method), Main Body, 080540 Series

You can add up to 6 items to the comparison list.

Loading...

Specifications of 6-9785-02

  • Size(mm)
    Case: 92 × 52 × 172; main body: 67 × 34 × 157
  • Set contents
    Measuring device (with 12 colorimetric plates), square test tubes x 3, DPD reagent x 100 doses, vinyl case
  • Weight(kg)
    0.3
  • Measurement range(mg/L)
    0.05 to 2.0
  • Product Detail Type
    DPD method (with reagents)
Part Number
6-9785-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 5,475.09

DETECTOR TUBES 1 Piece(s) 5 Day(s)

Basic Specifications

  • Size(mm)
    Case: 92 × 52 × 172; main body: 67 × 34 × 157
  • Set contents
    Measuring device (with 12 colorimetric plates), square test tubes x 3, DPD reagent x 100 doses, vinyl case
  • Weight(kg)
    0.3
  • Measurement range(mg/L)
    0.05 to 2.0
  • Product Detail Type
    DPD method (with reagents)

Product Description

[Features]
·Simple measurement method by light reddish-purple color change
·Distinguishable between free residual chlorine and total residual chlorine
[Applications]
·For measuring residual chlorine in drinking water and pool water.

Specifications of 6-9785-02

  • Size(mm)
    Case: 92 × 52 × 172; main body: 67 × 34 × 157
  • Set contents
    Measuring device (with 12 colorimetric plates), square test tubes x 3, DPD reagent x 100 doses, vinyl case
  • Weight(kg)
    0.3
  • Measurement range(mg/L)
    0.05 to 2.0
  • Product Detail Type
    DPD method (with reagents)
Part Number
6-9785-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 5,475.09

DETECTOR TUBES 1 Piece(s) 5 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1