(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
6-928-01 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 1,801.01 |
OIL-RESISTANT AND SOLVENT-RES | 1 Piece(s) | 19 Day(s) |
【Product Specifications】
・Thickness: 0.5mm
・Application: A-22 for men (short)
・Length: 360mm
・Quantity: 1 pair
・Material: Hypalon (CSM), nitrile rubber
Part Number |
---|
6-928-01 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 1,801.01 |
OIL-RESISTANT AND SOLVENT-RES | 1 Piece(s) | 19 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?