(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
6-896-02 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship |
---|---|---|---|---|---|---|
฿ 383.00 |
GLOVES FOR R AND D | 1 Pack(s) |
100 Pieces Per Package |
Same day |
【Product Specifications】
・Thick Type
・Quantity: 1 box (100 sheets)
・Material: PE (Polyethylene)
・Thickness: 35μm
・Outer embossed processing
・Size: M
・Model number: Emboss
Part Number |
---|
6-896-02 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship |
---|---|---|---|---|---|---|
฿ 383.00 |
GLOVES FOR R AND D | 1 Pack(s) |
100 Pieces Per Package |
Same day |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?