(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SANIMENT Gloves (PE Thick Type), 100 Pcs. Included【100 Pieces Per Package】

SANIMENT Gloves (PE Thick Type), 100 Pcs. Included

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 480.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
6-895-01
6-895-02
6-895-03
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size

฿ 533.00

GLOVES FOR R AND D 1 Pack(s)

100 Pieces Per Package

Same day L

฿ 480.00

GLOVES FOR R AND D 1 Pack(s)

100 Pieces Per Package

12 Day(s) M

฿ 480.00

GLOVES FOR R AND D 1 Pack(s)

100 Pieces Per Package

12 Day(s) S

Basic Specifications

  • Type
    Thick type
  • Thickness
    30μm
  • Quantity per case
    middle box: 100 sheets/box x 10 boxes, 1 case: Medium box (100 pieces/box x 10 boxes) x 6 boxes *Price is per box.
  • Box size
    311×136×18mm
  • Features
    For both left and right hands
  • Materials
    PE (Polyethylene)
  • Quantity
    1 box (100 pcs.)
  • Part Number
    Standard

Product Description

SANIMENT Gloves (PE Thick Type), 100 Pcs. Included [Box x 10 pieces]
[Features]
Disposable type with strong sealing.
Ambidextrous.

Part Number
6-895-01
6-895-02
6-895-03
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size

฿ 533.00

GLOVES FOR R AND D 1 Pack(s)

100 Pieces Per Package

Same day L

฿ 480.00

GLOVES FOR R AND D 1 Pack(s)

100 Pieces Per Package

12 Day(s) M

฿ 480.00

GLOVES FOR R AND D 1 Pack(s)

100 Pieces Per Package

12 Day(s) S

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1