Perfluoro O-Ring 57.6/5.7

Caution
Product Description
[Features]
· Combines the flexibility of fluorine rubber with excellent chemical resistance and heat resistance.
[Product Specifications]
· Model number: 8001-P58
· Inner diameter (φmm): 57.6
· Wire diameter (φmm): 5.7
· Material: KPF (Perfluoro Rubber)
· Heat Resistant Temperature (Guideline): 200°C
· Hardness (JIS A): A76
· Tensile Strength: 12.5 MPa
· Quantity: 1 pc
· * Note that the use of steam or hot water may cause distortion or deterioration.