1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Ultrasonic Cutter SUW-30cD

ULTRASONIC CUTTER

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 103,946.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Model number: SUW-30CD
・Titanium horn (high amplitude type)
・Size: Body/180 x 175 x 79mm, Hand piece/φ34 x 216mm
・Cord length: 2.0m
・Maximum output: 35W (continuously variable)
・Oscillation frequency: 40kHz
・Input: AC100V 50/60Hz 0.7A
・Weight: Body/approximately 1.6kg, Hand piece/approximately 0.3kg

 
Part Number
6-8000-01 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 103,946.67

฿ 72,357.28

ULTRASONIC CUTTER 1 Piece(s) 10 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 6-8000-01 in the Ultrasonic Cutter SUW-30cD series.