(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Antistatic Finger Cot【1,000 Pieces Per Package】

Antistatic Finger Cot

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,286.31 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
6-7935-21
6-7935-22
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Product detail type

฿ 1,286.31

CLEANROOMGLOVES 1 Pack(s)

1,000 Pieces Per Package

5 Day(s) L L

฿ 1,534.00

CLEANROOM GLOVES 1 Pack(s)

1,000 Pieces Per Package

Same day M M

Basic Specifications

  • Material
    Latex natural rubber (With fine powder)
  • Model Number
    Rolled Type
  • Thickness(mm)
    Approx. 0.08 to 0.1
  • Surface resistance value
    1 × 10^9 to 1 × 10^12 Ω/square
  • Quantity
    1 bag (1,000 pcs. included)

Product Description

[Specifications]
·Materials: Latex natural rubber (With fine powder)
·Rolled Type
·Surface resistance value: 1 × 10^9 to 1 × 10^12 Ω/square

Part Number
6-7935-21
6-7935-22
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Product detail type

฿ 1,286.31

CLEANROOMGLOVES 1 Pack(s)

1,000 Pieces Per Package

5 Day(s) L L

฿ 1,534.00

CLEANROOM GLOVES 1 Pack(s)

1,000 Pieces Per Package

Same day M M

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1