(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Linear Vacuum Pump VP Series

Linear Vacuum Pump VP Series

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/08/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 6-7741-01

  • Size(mm)
    75×91.5×80
  • Coil insulation class
    E equivalent
  • Lead wire length
    200±15mm
  • Weight(g)
    700
  • Mounting part dimensions
    48×62mm
  • Frequency
    50/60 Hz combination
  • Power consumption
    15/14w
  • Service life
    3000 hours
  • Rated Time
    Continuous
  • Current
    0.35/0.3A
  • Ultimate vacuum
    -33.3 kPa (-250mmHg)
  • Product Detail Type
    7 L/min
  • Inlet/outlet size
    ⌀6 (outer diameter) hose nipple
  • Rated Power
    AC100V
  • Displacement(l/min)
    7
Part Number
6-7741-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Coil insulation class Lead wire length Weight
(g)
Mounting part dimensions Power consumption Service life Current Ultimate vacuum Product Detail Type Inlet/outlet size Displacement
(l/min)

฿ 13,237.00

฿ 10,589.60

LIQUID FEEDER EQUIPMENT 1 Piece(s) 19 Day(s) 75×91.5×80 E equivalent 200±15mm 700 48×62mm 15/14w 3000 hours 0.35/0.3A -33.3 kPa (-250mmHg) 7 L/min ⌀6 (outer diameter) hose nipple 7

Basic Specifications

  • Frequency
    50/60 Hz combination
  • Rated Time
    Continuous
  • Rated Power
    AC100V

Product Description

[Features]
·It uses a linear drive free piston system in which only the piston moves smoothly back and forth inside the cylinder where the motor and compression section are integrated.
·It is compact, quiet, and lightweight.
·Oil-less structure that does not require lubrication.

Specifications of 6-7741-01

  • Size(mm)
    75×91.5×80
  • Coil insulation class
    E equivalent
  • Lead wire length
    200±15mm
  • Weight(g)
    700
  • Mounting part dimensions
    48×62mm
  • Frequency
    50/60 Hz combination
  • Power consumption
    15/14w
  • Service life
    3000 hours
  • Rated Time
    Continuous
  • Current
    0.35/0.3A
  • Ultimate vacuum
    -33.3 kPa (-250mmHg)
  • Product Detail Type
    7 L/min
  • Inlet/outlet size
    ⌀6 (outer diameter) hose nipple
  • Rated Power
    AC100V
  • Displacement(l/min)
    7
Part Number
6-7741-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Coil insulation class Lead wire length Weight
(g)
Mounting part dimensions Power consumption Service life Current Ultimate vacuum Product Detail Type Inlet/outlet size Displacement
(l/min)

฿ 13,237.00

฿ 10,589.60

LIQUID FEEDER EQUIPMENT 1 Piece(s) 19 Day(s) 75×91.5×80 E equivalent 200±15mm 700 48×62mm 15/14w 3000 hours 0.35/0.3A -33.3 kPa (-250mmHg) 7 L/min ⌀6 (outer diameter) hose nipple 7

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1