(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
·It is used to check various thermometers by periodically comparing and calibrating them against a reference thermometer.
Part Number |
---|
6-7702-01 |
6-7702-02 |
6-7702-03 |
6-7702-04 |
6-7702-05 |
6-7702-06 |
6-7702-07 |
6-7702-08 |
6-7703-01 |
6-7703-02 |
6-7703-03 |
6-7703-04 |
6-7703-05 |
6-7703-06 |
6-7703-07 |
6-7703-08 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Manufacturer Model Number | Part number | Details | Product detail type | Code number | Diameter | Measurement Range |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 19,942.00 ฿ 15,953.60 | AON MEASURING TOOL | 1 Piece(s) | 19 Day(s) | JC-1150 | NO.0 | Rod Shape | No.0 -50 to 0°C Report included | JC-1150 | Approximately ⌀6.2 mm | -50 to 0°C | ||
฿ 6,363.00 | AON MEASURING TOOL | 1 Piece(s) | 19 Day(s) | JC-1151 | NO.1 | Rod Shape | No.1 0 to 50°C with report card | JC-1151 | Approximately ⌀6.2 mm | 0 to 50°C | ||
฿ 7,212.00 | AON MEASURING TOOL | 1 Piece(s) | 19 Day(s) | JC-1152 | No. 2 | Rod Shape | No.2 50 to 100°C with report card | JC-1152 | Approximately ⌀6.2 mm | 50 to 100°C | ||
฿ 8,485.00 | AON MEASURING TOOL | 1 Piece(s) | 19 Day(s) | JC-1153 | No. 3 | Rod Shape | No.3 100 to 150°C with report card | JC-1153 | Approximately ⌀6.2 mm | 100 to 150°C | ||
฿ 10,183.00 | AON MEASURING TOOL | 1 Piece(s) | 19 Day(s) | JC-1154 | No. 4 | Rod Shape | No.4 150 to 200°C with report card | JC-1154 | Approximately ⌀6.2 mm | 150 to 200°C | ||
฿ 12,728.00 ฿ 10,182.40 | Thermometer | 1 Piece(s) | 19 Day(s) | JC-1155 | No. 5 | Rod Shape | No.5 200-250°C with report card | JC-1155 | Approximately ⌀6.2 mm | 200 to 250°C | ||
฿ 16,123.00 ฿ 12,898.40 | Thermometer | 1 Piece(s) | 19 Day(s) | JC-1156 | No.6 | Rod Shape | No.6 250-300°C with report card | JC-1156 | Approximately ⌀6.2 mm | 250 to 300°C | ||
฿ 20,367.00 ฿ 16,293.60 | THERMOMETER | 1 Piece(s) | 19 Day(s) | JC-1157 | No. 7 | Rod Shape | No.7 300 to 360°C with report card | JC-1157 | Approximately ⌀6.2 mm | 300 to 360°C | ||
฿ 25,880.00 ฿ 20,704.00 | Thermometer | 1 Piece(s) | 19 Day(s) | JC-1140 | NO.0 | double tube | No.0 -50 to 0°C Report included | JC-1140 | Approximately ⌀7.3 mm | -50 to 0°C | ||
฿ 13,152.00 ฿ 10,521.60 | AON MEASURING TOOL | 1 Piece(s) | 19 Day(s) | JC-1141 | NO.1 | double tube | No.1 0 to 50°C with report card | JC-1141 | Approximately ⌀7.3 mm | 0 to 50°C | ||
฿ 14,850.00 ฿ 11,880.00 | AON MEASURING TOOL | 1 Piece(s) | 19 Day(s) | JC-1142 | No. 2 | double tube | No.2 50 to 100°C with report card | JC-1142 | Approximately ⌀7.3 mm | 50 to 100°C | ||
฿ 16,547.00 ฿ 13,237.60 | Thermometer | 1 Piece(s) | 19 Day(s) | JC-1143 | No. 3 | double tube | No.3 100 to 150°C with report card | JC-1143 | Approximately ⌀7.3 mm | 100 to 150°C | ||
฿ 19,517.00 ฿ 15,613.60 | THERMOMETER | 1 Piece(s) | 19 Day(s) | JC-1144 | No. 4 | double tube | No.4 150 to 200°C with report card | JC-1144 | Approximately ⌀7.3 mm | 150 to 200°C | ||
฿ 25,033.00 ฿ 20,026.40 | THERMOMETER | 1 Piece(s) | 19 Day(s) | JC-1145 | No. 5 | double tube | No.5 200-250°C with report card | JC-1145 | Approximately ⌀7.3 mm | 200 to 250°C | ||
฿ 29,275.00 ฿ 23,420.00 | THERMOMETER | 1 Piece(s) | 19 Day(s) | JC-1146 | No.6 | double tube | No.6 250-300°C with report card | JC-1146 | Approximately ⌀7.3 mm | 250 to 300°C | ||
฿ 33,942.00 ฿ 27,153.60 | THERMOMETER | 1 Piece(s) | 19 Day(s) | JC-1147 | No. 7 | double tube | No.7 300 to 360°C with report card | JC-1147 | Approximately ⌀7.3 mm | 300 to 360°C |
Loading...
Overall length | 300mm | Minimum graduation | 0.1°C | Footnotes | With report card |
---|---|---|---|---|---|
Material | Mercury |
How can we improve?
How can we improve?