Maximum And Minimum Thermometer with Alarm NTS888

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: NTS888
・Measurement range (IN/OUT): -5 to +50℃/-40 - 50℃
・Resolution: 1℃
・Accuracy: 0 - 40℃/±1℃, Other/±2℃
・Sensor cord length: 3m
・Power supply: AA dry cell x 1 (optional)
・Weight: 82g (excluding cell)
・Size: 70 x 19 x 110mm
・With alarm