1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Transformer for overseas use SU series

Transformer for overseas use SU series
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 14,563.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·The output outlet is shared by only A-2 and C-2 plugs. 
·The input plug is A2 plug with 1.5 m cord. When using overseas, please connect the included C-2 plug adapter (with input voltage switching device).

 
Part Number
6-7092-01SALE
6-7092-02SALE
6-7092-03SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSize Capacity Weight Product detail type

฿ 14,563.00

฿ 11,650.40

AON MEASURING TOOL 1 Piece(s) 40 Day(s) 150 × 185 × 115 mm (160 total height)500W5.0 kg100-240V-2.3A

฿ 17,473.00

฿ 13,978.40

AON MEASURING TOOL 1 Piece(s) 40 Day(s) 150 × 185 × 115 mm (160 total height)1000W7.7 kg100-240V-4.1A

฿ 18,533.00

฿ 14,826.40

AON MEASURING TOOL 1 Piece(s) 40 Day(s) 150 × 185 × 115 mm (180 total height)1500W10.0 kg100-240V-6.25A

Loading...

  1. 1

Basic Information

Product Type Power transformer (Trance) Output voltage AC100V, 120V, 200V, 220V, 240V Input voltage AC100V, 120V, 200V, 220V, 240V
Number of outlets 5 Input plug shape Flat pin A-2 attached C-2 adapter