1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

BAROMEX Barometer 7612

AON MEASURING TOOL

BAROMEX Barometer 7612
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 10,680.43/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Model number: 7612
・Accuracy: Pressure/±1hPa (980 - 1020hPa), ±3hPa (other), Temperature/±1℃ (0 - 40℃), ±2℃ (other)
・Minimum scale: 1hPa, 0.1℃
・Size: φ135 x 33mm
・Weight: 350g
・Material: ABS resin
・Wall hanging type: Available capacity using the flange fixed by screw
・Power supply: AA battery x 1 (included for test)
・Measurement range: 945 - 1045hPa
・Temperature range: 0 - 50℃
・*Calibration certificate can be issued.

 
Part Number
6-6155-01
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 10,680.43

AON MEASURING TOOL 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 6-6155-01 in the BAROMEX Barometer 7612 series.