Polyethylene Tube Hose 6 x 8

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Material: LDPE (low density polyethylene)
・Inner diameter x outer diameter: φ6 x φ8mm
・Maximum cut length: 100m
・*For number of orders, please use "m" unit.
・*Display price is the price of 1m.