1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Grinding Stone For Replacement RC-120T【10 Pieces Per Package】

REPLACEMENT WHETSTONE

Grinding Stone For Replacement RC-120T
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,659.40/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Model number: RC-120T
・Grinding stone for RC-120 replacement 10 sheets/set
・Size (mm): Outer diameter φ120 x inner diameter φ25.4 x thickness 0.5
・Material: White alumina and resinoid (plastics)
・Grain size: 240

 
Part Number
6-5631-11
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 4,659.40

REPLACEMENT WHETSTONE 1 Pack(s)

10 Pieces Per Package

19 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 6-5631-11 in the Grinding Stone For Replacement RC-120T series.