1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Digital Force Gauge FGP-5

Force gauge

Digital Force Gauge FGP-5
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 42,758.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Model number: FGP-5
・Displayable range: ±5.000kg (±50.00)
・Display resolution: 0.001kg (0.01)
・*The number inside of the ( ) is the converted value to N.
・Rating capacity (R.C.): ±50.00N (±5.000kg)
・Unit: N, kg (g) (available to indicate upside down)
・Measurement method: General measurement, Plus peak measurement, Minus peak measurement
・Display cycle: 1 time/second, 2 times/second, 3 times/second, 5 times/second, 10 times/second, 20 time/second
・Sampling cycle: 1000 times/second
・Accuracy: ±0.2%R.C. and ±1/2digits (at 23℃)
・Power supply: AC adapter (DC9V/200mA) or built-in nickel hydride battery (Rechargeable)
・Outer dimensions: 75 x 38 x 147mm
・Weight: Approx 450g
・Accessories: 6 types of the adapter for measurement, Hanger, AC adapter, Carrying case, USB cable
・Communication software: communication software (USB supported version) Available to download from the Website for free

 
Part Number
6-4050-04 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 42,758.00

฿ 34,206.40

Force gauge 1 Piece(s) 19 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 6-4050-04 in the Digital Force Gauge FGP-5 series.