1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Digital force gauge FGP series

Digital force gauge FGP series
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 42,758.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·USB communication with a computer is possible. 
·Up to 1000 measurement data items can be stored. 
·The measurement value is compared with the set upper and lower limits, and the judgment result is output via I/O. 
·Uses nickel-metal hydride batteries.

 
Part Number
6-4050-01SALE
6-4050-03SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipManufacturer model no. Part Number External dimensions Rated Capacity (R.C.) Display resolution Displayable Range

฿ 42,758.00

฿ 34,206.40

FORCE GAUGE 1 Piece(s) 19 Day(s) FGP-0.2FGP-0.275×38×141mm±2.000 N (±200.0 g)0.1 g (0.001)±200.0 g (±2.000)

฿ 42,758.00

฿ 34,206.40

FORCE GAUGE 1 Piece(s) 19 Day(s) FGP-2FGP-275×38×147mm±20.00 N (±2.000 kg)0.001 kg (0.01)±2.000 kg (±20.00)

Loading...

  1. 1

Basic Information

Power Supply AC adapter (9 V DC/200 mA) or built-in NiMH battery (Rechargeable) Accuracy ±0.2%RC and ±1/2digit (at 23°C) Weight Approx. 450 g
Unit N, kg (g) (Can be displayed upside down) Sampling cycle 1000 times/second Display Cycle 1 time/second, 2 times/second, 3 times/second, 5 times/second, 10 times/second, 20 times/second
Measurement Method Normal measurement, plus peak measurement, minus peak measurement Communication software Dedicated communication software (USB compatible version) Can be downloaded for free from the website Accessories 6 types of measurement adapters, hanger, AC adapter, carrying case, dedicated USB cable