Lab Mill OML-1

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: OML-1
・Specification: Body
・Blade material: Stainless steel (SUS301)
・Rotation speed: 20000rpm
・Power supply: 100VAC 50/60Hz 240W
・Power cord length: 1.4m
・Ratings: 5 minutes
・Size: 100 x 116 x 267mm
・Weight: 1.5kg
・Body accessories: PN-M11, PN-M14, PN-M15, PN-M17, PN-M18
・*Sterilized disposable container is also available. Please contact with us