1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Thermocouple L-TN series

Thermocouple L-TN series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,315.94/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The temperature sensing part is molded from the same material as the sheath for the insulated coated thermocouple. This thermocouple has excellent waterproofing and chemical resistance.

 
Part Number
5-1082-01
5-1082-04
5-1082-05
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSpecifications Manufacturer Model Number

฿ 3,528.03

MEASURING TOOL 1 Piece(s) Same day K thermocouple (-200 to +200°C)L-TN-4-K

฿ 3,315.94

MEASURING TOOL 1 Piece(s) Same day T thermocouple (-200 to +200°C)L-TN4T

฿ 5,163.40

AON MEASURING TOOL 1 Piece(s) Same day K thermocouple with connector (-200 to +200°C)L-TN-4-K-TCN-1M

Loading...

  1. 1

Basic Information

Temperature sensor part size ø 4.5×50mm Details Fluororesin (R) mold type Coating material Fluoropolymer
Lead wire length 2m