1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Resistance temperature detector TS series

Resistance temperature detector TS series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,263.07/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

·Thermocouple type: R Thermocouple
·Thermocouple type: sheath type
·Sheath material: Stainless steel (SUS316)

 
Part Number
5-1080-01
5-1080-02
5-1080-03
5-1080-04
5-1080-05
5-1080-06
5-1080-07
5-1080-08
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipManufacturer Model Number Temperature range Sheath size

฿ 7,362.75

MEASURING TOOL 1 Piece(s) Same day TSA-1.6-150K-M0 to 350°Cø 1.6×150mm

฿ 999,999,999.00

AON MEASURING TOOL 1 Piece(s) Quote TSA-1.6-200K-M0 to 350°Cø 1.6×200mm

฿ 999,999,999.00

AON MEASURING TOOL 1 Piece(s) Quote TSR-3.2-150K-H0 to 500°Cø 3.2×150mm

฿ 999,999,999.00

AON MEASURING TOOL 1 Piece(s) Quote TSR-3.2-350K-H0 to 500°Cø 3.2×350mm

฿ 999,999,999.00

AON MEASURING TOOL 1 Piece(s) Quote TSA-1.6-150K-L-200 to +100°Cø 1.6×150mm

฿ 999,999,999.00

AON MEASURING TOOL 1 Piece(s) Quote TSA-1.6-200K-L-200 to +100°Cø 1.6×200mm

฿ 6,263.07

AON MEASURING TOOL 1 Piece(s) 5 Day(s) TSR-3.2-150K-L-200 to +100°Cø 3.2×150mm

฿ 999,999,999.00

MEASURING INSTRUMENT 1 Piece(s) Quote TSR-3.2-350K-L-200 to +100°Cø 3.2×350mm

Loading...

  1. 1

Basic Information

Lead wire terminal Crimp terminal (4Y) Element Platinum resistance thermometer (Pt100) Class A 3-wire type Details Sheath type
Product detail type (Sheath type) Class A 3-wire system Sheath section material Stainless steel (SUS316) Coating material vinyl shield (VLS)
Lead wire length 2m