PFA Flexible (Bellows) Tube FA-14-1000 12 x 14 x 1000

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: FA-14-1000
・Material: PFA (fluororesin)
・Bent radius: 20R
・Inner diameter x outer diameter: φ12 x φ14mm
・Length: 1000mm