PFA Flexible (Bellows) Tube FA-7-1000 6 x 7 x 1000

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: FA-7-1000
・Material: PFA (fluororesin)
・Bent radius: 10R
・Inner diameter x outer diameter: φ6 x φ7mm
・Length: 1000mm