Mini Fitting VFT306 10 Pcs

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: VFT306
・Material: PP (Polypropylene)
・Quantity: 1 package (10 pcs)
・Autoclavable (+121℃)
・Type: T type same diameter
・Applicable tube inner diameter: φ3mm