(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mini Fitting VFT106 10 Pcs【1-10 Pieces Per Package】

Mini Fitting VFT106 10 Pcs

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,210.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
61-0479-59
61-0479-60
61-0479-61
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size
(mm)
Compatible Tube I.D. Product detail type

฿ 1,210.00

MINI FITTING Y TYPE 4.0MM 1 Pack(s)

10 Pieces Per Package

19 Day(s) 23×31 4mm Y type 4.0 mm

฿ 1,453.00

MINI FITTING Y TYPE 5.0MM 1 Piece(s) - 19 Day(s) 27×37 5mm Y type 5.0 mm

฿ 1,693.00

MINI FITTING Y TYPE 6.5MM 1 Piece(s) - 19 Day(s) 36×50 6.5mm Y type 6.5mm

Product Description

【Product Specifications】
・Model number: VFT106
・Material: PP (Polypropylene)
・Quantity: 1 package (10 pcs)
・Autoclavable (+121℃)
・Type: T type same diameter
・Applicable tube inner diameter: φ1.5mm

Part Number
61-0479-59
61-0479-60
61-0479-61
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size
(mm)
Compatible Tube I.D. Product detail type

฿ 1,210.00

MINI FITTING Y TYPE 4.0MM 1 Pack(s)

10 Pieces Per Package

19 Day(s) 23×31 4mm Y type 4.0 mm

฿ 1,453.00

MINI FITTING Y TYPE 5.0MM 1 Piece(s) - 19 Day(s) 27×37 5mm Y type 5.0 mm

฿ 1,693.00

MINI FITTING Y TYPE 6.5MM 1 Piece(s) - 19 Day(s) 36×50 6.5mm Y type 6.5mm

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1