(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
5-1043-12 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship |
---|---|---|---|---|---|---|
฿ 565.00 |
JOINT/CONNECTOR/COOK | 1 Pack(s) |
10 Pieces Per Package |
Same day |
【Product Specifications】
・Model number: VRM606
・Material: PP (Polypropylene)
・Quantity: 1 package (10 pcs)
・Type: Male, taper
・Applicable tube inner diameter: φ6.5mm
Part Number |
---|
5-1043-12 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship |
---|---|---|---|---|---|---|
฿ 565.00 |
JOINT/CONNECTOR/COOK | 1 Pack(s) |
10 Pieces Per Package |
Same day |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?