(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Square Tray

Stainless Steel Square Tray

You can add up to 6 items to the comparison list.

Loading...

Specifications of 4-5309-12

  • Outer dimensions(mm)
    511×378×22
  • Model Number
    20”
  • Bottom inner dimensions(mm)
    485×350
  • Product detail type
    511×378×22mm
  • Material
    Stainless steel (SUS 430)
Part Number
4-5309-12
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,292.00

METAL CONTAINERS 1 Piece(s) 31 Day(s)

Basic Specifications

  • Outer dimensions(mm)
    511×378×22
  • Model Number
    20”
  • Bottom inner dimensions(mm)
    485×350
  • Product detail type
    511×378×22mm
  • Material
    Stainless steel (SUS 430)

Product Description

[Specifications/Notes]
·Material: stainless steel (SUS430)
·Outer Dimension (mm): 437 × 322 × 21, 462 × 343 × 22, 486 × 359 × 22, 511 × 378 × 22, 537 × 396 × 22, 560 × 415 × 22
·Bottom inner dimensions (mm): 410 × 295, 435 × 320, 460 × 335, 485 × 350, 510 × 370, 535 × 390
·Stacking: Available
·Autoclave: Yes

Specifications of 4-5309-12

  • Outer dimensions(mm)
    511×378×22
  • Model Number
    20”
  • Bottom inner dimensions(mm)
    485×350
  • Product detail type
    511×378×22mm
  • Material
    Stainless steel (SUS 430)
Part Number
4-5309-12
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,292.00

METAL CONTAINERS 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1