Embedded Diaphragm Liquid Feeding Pump Nf30kpdc 12V

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: NF30KPDC 12V
・Material (head/valve/diaphragm): PP/EPDM/EPDM
・Power supply: DC12V
・Flow rate: 0.3L/min
・Suction head: 6.0mWg
・Correspondence liquid temperature: Up to 80℃
・Size: 84.4 x 30 x 56.3mm
・Weight: 180g
・*Materials, specifications, etc. can be customized. Please contact with us.