Plano-Convex Lenses, φ40 mm, Focal Distance: 100 mm, Back Focus : 95.21 mm

Brand :
AS ONE

Caution

    Product Description

    [Features]
    This optical lens having positive focal length is mainly used for magnification of image and light condensing.
    Made of quart, this product offers high transmittance in all regions from ultraviolet region to infra red ray wavelength region(approximately 900nm).
    Its low thermal expansion coefficient ensures excellent heat resistance.
    This product is usually used with curved surface of lens facing to object.
    [Specifications]
    Outer diameter (φmm): 40
    Focus distance (mm): 100
    Bag focus (mm): 95.21
    Medium thickness (mm): 7
    Koba meat (mm): 2.57
    Material: Synthetic quartz
    Design wavelength: 587.6nm
    Refractive index: 1.45850/nd
    Chamfer (45°): 0.2 - 0.5mm
    Tolerance range Outer diameter: φ+0/-0.1mm
    Tolerance range Center thickness: ±0.2mm
    Tolerance range Focal length: ±2%
    Tolerance range Surface quality: MIL60-40
    Tolerance range Eccentricity: within 3 minutes (3')

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat