Plano-Convex Lenses, φ20 mm, Focal Distance: 100 mm, Back Focus : 97.7 mm

Brand :
AS ONE

Caution

    Product Description

    [Features]
    - This optical lens having positive focal length is mainly used for magnification of image and light condensing.
    - Made of quart, this product offers high transmittance in all regions from ultraviolet region to infra red ray wavelength region(approximately 900nm).
    - Its low thermal expansion coefficient ensures excellent heat resistance.
    - This product is usually used with curved surface of lens facing to object.
    [Specifications]
    - Outer diameter (φmm): 20
    - Focus distance (mm): 100
    - Bag focus (mm): 97.7
    - Medium thickness (mm): 3.3
    - Koba meat (mm): 2.24
    - Material: Synthetic quartz
    - Design wavelength: 587.6 nm
    - Refractive index: 1.45850 /nd
    - Chamfer (45°): 0.2-0. 5mm
    - Tolerance range Outer diameter: φ+0/-0.1 mm
    - Tolerance range Center thickness: ±0.2 mm
    - Tolerance range Focal length: ±2 %
    - Tolerance range Surface quality: MIL60-40
    - Tolerance range Eccentricity: within 3 minutes (3')

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Plano-Convex Lenses, φ20 mm, Focal Distance: 100 mm, Back Focus : 97.7 mm | AS ONE | MISUMI Thailand