BOD Measuring Instrument BOD EVO System

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: BOD EVO system
・Number of sensor: 6
・Measurement range: 90, 250, 600, 999ppm (switching type)
・Power supply: 100V, 50/60Hz
・Size: 270x300x175mm
・Weight/2.3kg
・Accessories: Stir bar (6 pieces) Stirring station, Date box, BOD software