(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
3-6780-11 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 953.00 |
PUMPING EQUIPMENT | 1 Piece(s) | 40 Day(s) |
【Product Specifications】
・Model number: Replacement tube
・Main unit size (mm): Replacement tube
・Flow rate (mL/min): Replacement tube
・Maximum operating pressure: 0.1Mpa
・Usage liquid viscosity range: 0 - 3000mPa・s
・Rotation speed range: Approximately 30 - 300rpm (pump rotor rotation speed/0.65mL per 1 rotation (reference value))
・Tube material: PharMed (R) BPT
・Liquid junction material Tube fittings /PP (Polypropylene)
・Drive system: DC brushless motor
・Power supply: 100VAC 50/60Hz *24VDC including AC adapter
・Maximum power consumption: Approximately 65W
・Weight: Approx 1.3kg
・*Customizing can make foot switch and LED connectable. Please contact with us.
Part Number |
---|
3-6780-11 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 953.00 |
PUMPING EQUIPMENT | 1 Piece(s) | 40 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?