Tube Pump Program Type PP-DP1-200

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Model number: PP-DP1-200
    ・Main unit size (mm): 152 x 115 x 147
    ・Flow rate (mL/min): -30 - 200
    ・Maximum operating pressure: 0.1Mpa
    ・Usage liquid viscosity range: 0 - 3000mPa・s
    ・Rotation speed range: Approximately 30 - 300rpm (pump rotor rotation speed/0.65mL per 1 rotation (reference value))
    ・Tube material: PharMed (R) BPT
    ・Liquid junction material Tube fittings /PP (Polypropylene)
    ・Drive system: DC brushless motor
    ・Power supply: 100VAC 50/60Hz *24VDC including AC adapter
    ・Maximum power consumption: Approximately 65W
    ・Weight: Approx 1.3kg
    ・*Customizing can make foot switch and LED connectable. Please contact with us.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat