Chemical Protection Clothing, Infection Prevention Measure Stockpile Set L 1 Case (10 Sets)

Caution
Product Description
【Product Specifications】
・Model number: SKYB-02-01
・Size: L
・Quantity: 1 case (10 sets)
・Material: Coverall with hood, boots cover/PP (polypropylene), PE (polyethylene) film, Mask/PP (polypropylene), rubber, Gloves/NBR (nitrile rubber), Goggles/PVC (vinyl chloride resin), PC (polycarbonate), rubber
・Case size: 486 x 326 x 210mm
・JIS T 8115 compliant product
・Set content: Coverall with hood x 1 sheet, N95 mask x 1 sheet, Boots cover x 1 pair, Nitrile gloves (for underwear, for outerwear x 1 pair each), Goggle x 1 piece
・Chest circumference: 124cm
・Dress length: 161cm
・Sleeve length: 88cm
・Inseam: 74cm
・*Please store away from direct sunlight, high temperature, and high humidity.