Liquid Minimal Mass Flow Controller Sc-Elv-2m

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: SC-ELV-2M
・Flow rate (CCM): Control unit connection cable (2m)
・Correspondence liquid type: Pure water
・Flow rate accuracy: +/- 1% F.S..
・Measurement range: 5 - 100% F.S..
・Response speed: 2 seconds or less (T98)
・Operation difference pressure: 0.05 - 0.3MPa
・*It can correspond to liquid types other than pure water. Please contact with us.