Liquid Minimal Mass Flow Meter PE-D10

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: PE-D10
・Flow rate (CCM): Power integrated display unit
・Correspondence liquid type: Pure water flow rate accuracy: +/- 1% F.S..
・Measurement control range: 5 - 100% F.S..
・Response speed: 2 seconds or less (T98)
・Operation difference pressure: MAX. 5MPa
・*It can correspond to liquid types other than pure water. Please contact with us.