Liquid Minimal Mass Flow Meter Lf-F40m-A-H20-1ccm

Caution
Product Description
【Product Specifications】
・Model number: LF-F40M-A-H20-1CCM
・Flow rate (CCM): 1
・Fitting port diameter: Equivalent to 1/8swagelok
・Correspondence liquid type: Pure water flow rate accuracy: +/- 1% F.S..
・Measurement control range: 5 - 100% F.S..
・Response speed: 2 seconds or less (T98)
・Operation difference pressure: MAX. 5MPa
・*It can correspond to liquid types other than pure water. Please contact with us.