(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
3-6214-03 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 1,979.81 |
OTHER EXPERIMENT SUPPLIES | 1 Piece(s) | 31 Day(s) |
【Product Specifications】
・Model number: Silicon cleaner large
・Width of spatula x total length: 130 x 390mm
・Material: Cover/silicone rubber, Core material/nylon
・Allowable temperature limit: -20 to +200℃
・Autoclavable
Part Number |
---|
3-6214-03 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 1,979.81 |
OTHER EXPERIMENT SUPPLIES | 1 Piece(s) | 31 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?