Silicon Spatula (Silicon Cleaner, 120 x 220 mm)

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: Silicon cleaner
・Width of spatula x total length: 120 x 220mm
・Material: Cover/silicone rubber, Core material/nylon
・Allowable temperature limit: -20 to +200℃
・Autoclavable