Flocculater Portable

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: FP4
・Type: Portable
・Size (mm): 250 x 320 x 250
・Weight: 4.8kg
・Rotation speed: 20, 40, 50, 100, 200rpm (switching type)
・Timer: 0 - 30 minutes
・Power supply: AC100V, 50/60Hz or 12V cigar lighter outlet