Flocculater 6 Strand

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: JLT6
・Type: 6 strand
・Size (mm): 935 x 347 x 260
・Weight: 17kg
・Rotation speed: 10 - 300rpm
・Timer: 0 - 999 minutes/0 - 99 hours
・Power supply: 100VAC 50/60Hz