Flocculater 4 Strand

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: JLT4
・Type: 4 strand
・Size (mm): 645 x 347 x 260
・Weight: 13kg
・Rotation speed: 10 - 300rpm
・Timer: 0 - 999 minutes/0 - 99 hours
・Power supply: 100VAC 50/60Hz