Check Valve (Applicable Tube Inner Diameter φ10 - 14mm)

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: 8714-0060
・Applicable tube inner diameter: φ6 - 8mm
・Branch tube tip outer diameter/diameter x total length: φ6.8/φ8.8 x 72mm
・Material: Body/PE (polyethylene), Ball valve/PP (polypropylene)
・Used temperature: 0 - 40℃
・Quantity: 1 package (5 pcs)