Digital Storage Oscilloscope GDS-3354 350mhz

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Model number: GDS-3354
    ・Frequency band (MHz): 350
    ・Number of channels: 4
    ・Sampling (MAX) (GS/s): 5
    ・Display: 8 inch SVGA TFT color liquid crystal display
    ・Maximum memory length: 25K points/ch
    ・Function: Screen separation, zoom, input impedance selection, trigger function, automatic measurement for 28 items
    ・Interface: USB host/device, RS-232C, Ethernet (LAN), SVGA video NoGo output, GP-IB (available for option)
    ・Power supply: 100 - 240VAC 47 - 63Hz (the attached power cord is for 100VAC)

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Digital Storage Oscilloscope GDS-3354 350mhz | AS ONE | MISUMI Thailand