(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Waterproof Shielded Container, SLC Series

Waterproof Shielded Container, SLC Series

You can add up to 6 items to the comparison list.

Loading...

Specifications of 3-6158-04

  • Capacity(L)
    Approx. 43
  • Internal dimensions(mm)
    309×439×300
  • Part number
    SLC-45C
  • Outer dimensions (mm)
    379×545×322
  • Materials
    Case: PP (polypropylene), buckle: stainless steel, packing: foamed PE
Part Number
3-6158-04
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,525.27

CONTAINERS/TRAYS 1 Piece(s) Same day

Basic Specifications

  • Capacity(L)
    Approx. 43
  • Internal dimensions(mm)
    309×439×300
  • Part number
    SLC-45C
  • Outer dimensions (mm)
    379×545×322
  • Materials
    Case: PP (polypropylene), buckle: stainless steel, packing: foamed PE

Product Description

[Features]
·Comes with packing to prevent water and dust from entering
·The lid is graduated up to 35 cm

Specifications of 3-6158-04

  • Capacity(L)
    Approx. 43
  • Internal dimensions(mm)
    309×439×300
  • Part number
    SLC-45C
  • Outer dimensions (mm)
    379×545×322
  • Materials
    Case: PP (polypropylene), buckle: stainless steel, packing: foamed PE
Part Number
3-6158-04
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,525.27

CONTAINERS/TRAYS 1 Piece(s) Same day

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1