Skeleton Part Box (Frame Black , Small Box: Pink x 6 Pcs, Blue x 6 Pcs And Yellow x 4 Pcs)

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: SPS-2916BK
・Frame color: Black
・Small box specifications: Pink x 6 pieces, blue x 6 pieces, yellow x 4 pieces
・Weight (g): 1040
・Frame size: 290 x 50 x 268mm
・Small box size: 90 x 68 x 55mm