(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
3-6087-03 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 10,427.00 |
PUMPING EQUIPMENT | 1 Piece(s) | 19 Day(s) |
【Product Specifications】
・Model number: PS2011(120V)
・Maximum flow rate (mL/min): 420
・Maximum pressure (kg/cm2): 19
・Material: Wetted part/NBR (nitrile rubber)
・Connection port size: Suction/1/4" hose connection, Discharge/G1/8 parallel female screw or inner diameter 14mm hose connection
・Self-priming performance: Approx 1m
・Temperature of used liquid: Maximum 35℃
・Power supply: 120VAC, 50/60Hz
・Size: 123.7 x 52 x 53.5mm
・Weight: 460g
Part Number |
---|
3-6087-03 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 10,427.00 |
PUMPING EQUIPMENT | 1 Piece(s) | 19 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?