1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Micro pressure gauge AT3/8 x 75x series

Micro pressure gauge AT3/8 x 75x series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,670.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Micromanometers can measure low pressures that cannot be measured with Bourdon tube pressure gauges.

 
Part Number
3-6085-01
3-6085-02
3-6085-03
3-6085-04
3-6085-05
3-6085-06
3-6085-07
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipManufacturer model no. Product Detail Type Part Number Pressure Range (kPa) Minimum scale (kPa)

฿ 999,999,999.00

MICROMANOMETER 0 - 5KPA 1 Piece(s) Quote AT3/8 × 75 × 5 kPa0 to 5 kPaAT3/8 × 75 × 5 kPa0 to 50.1

฿ 7,670.00

MICROMANOMETER 0 - 10KPA 1 Piece(s) 11 Day(s) AT3/8 × 75 × 10kPa0 to 10 kPaAT3/8 × 75 × 10kPa0 to 100.2

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote AT3/8 × 75 × 15 kPa0-15 kPaAT3/8 × 75 × 15 kPa0 to 150.2

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote AT3/8 × 75 × 20kPa0 to 20 kPaAT3/8 × 75 × 20kPa0 to 200.5

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote AT3/8 × 75 × 25 kPa0-25kPaAT3/8 × 75 × 25 kPa0 to 250.5

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote AT3/8 × 75 × 30kPa0 to 30 kPaAT3/8 × 75 × 30kPa0 to 300.5

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote AT3/8 × 75 × 50kPa0 to 50 kPaAT3/8 × 75 × 50kPa0 to 501

Loading...

  1. 1

Basic Information

Weight 700g Materials Stock/Chamber/Brass, metal case/SPC (cold-rolled steel plate) Measured fluid Gases
Connector size G3/8B Main Body Size ø 75mm Accuracy grade ±1 scale
Case type A