(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Oil Rotary Vacuum Pump

Oil Rotary Vacuum Pump

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 3-6055-02

  • Size(mm)
    210×680×324
  • Output
    1500W
  • Type
    -
  • Weight(g)
    60000
  • Intake and exhaust ports
    VG40 (KF40 compatible as an option)
  • Product Detail Type
    670 L/min
  • Product type
    Feed Pump
  • Type details
    Oil Rotary Vacuum Pump
  • Ultimate Pressure (kPa)
    Gas ballast port closed/ ≤ 0.67 × 10⁻³, gas ballast port open/ ≤ 2.0 × 10⁻³
  • Oil Amount
    1.0 to 2.5L
  • Others
    -
  • Power Supply
    50 Hz/AC200 to 240/380 to 415V, 60Hz/AC200 to 240/380 to 460V
  • Displacement(l/min)
    670/800 (50/60 Hz)
Part Number
3-6055-02 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Output Type Weight
(g)
Intake and exhaust ports Product Detail Type Product type Type details Ultimate Pressure (kPa) Oil Amount Others Power Supply Displacement
(l/min)

฿ 207,416.00

฿ 170,807.08

PUMPING EQUIPMENT 1 Piece(s) 19 Day(s) 210×680×324 1500W - 60000 VG40 (KF40 compatible as an option) 670 L/min Feed Pump Oil Rotary Vacuum Pump Gas ballast port closed/ ≤ 0.67 × 10⁻³, gas ballast port open/ ≤ 2.0 × 10⁻³ 1.0 to 2.5L - 50 Hz/AC200 to 240/380 to 415V, 60Hz/AC200 to 240/380 to 460V 670/800 (50/60 Hz)

Product Description

[Features]
·High efficiency (IE3) multi-voltage motor is installed as standard.
·Since it is an air-cooled system, no cooling water is required.
·The oil mist trap (TM201/TM401) traps oil smoke contained in the exhaust gas.

Specifications of 3-6055-02

  • Size(mm)
    210×680×324
  • Output
    1500W
  • Type
    -
  • Weight(g)
    60000
  • Intake and exhaust ports
    VG40 (KF40 compatible as an option)
  • Product Detail Type
    670 L/min
  • Product type
    Feed Pump
  • Type details
    Oil Rotary Vacuum Pump
  • Ultimate Pressure (kPa)
    Gas ballast port closed/ ≤ 0.67 × 10⁻³, gas ballast port open/ ≤ 2.0 × 10⁻³
  • Oil Amount
    1.0 to 2.5L
  • Others
    -
  • Power Supply
    50 Hz/AC200 to 240/380 to 415V, 60Hz/AC200 to 240/380 to 460V
  • Displacement(l/min)
    670/800 (50/60 Hz)
Part Number
3-6055-02 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Output Type Weight
(g)
Intake and exhaust ports Product Detail Type Product type Type details Ultimate Pressure (kPa) Oil Amount Others Power Supply Displacement
(l/min)

฿ 207,416.00

฿ 170,807.08

PUMPING EQUIPMENT 1 Piece(s) 19 Day(s) 210×680×324 1500W - 60000 VG40 (KF40 compatible as an option) 670 L/min Feed Pump Oil Rotary Vacuum Pump Gas ballast port closed/ ≤ 0.67 × 10⁻³, gas ballast port open/ ≤ 2.0 × 10⁻³ 1.0 to 2.5L - 50 Hz/AC200 to 240/380 to 415V, 60Hz/AC200 to 240/380 to 460V 670/800 (50/60 Hz)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1