1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Multi Ion Gauge SH2-1

MULTI ION GAUGE

Multi Ion Gauge SH2-1
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 124,450.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Model number: SH2-1
・Specification: Probe M-35 (with atmospheric pressure sensor SAU and Pirani gage SPU)
・Measurement range: 5 x 10^-8 - 5 x 10^5Pa
・Probe: SH2-1/M-34 (NW16), M-35 (NW25), SPU/WP-16 (NW16), SAU/SAU (NW16)
・Recorder output: DC0 - 10V
・Power voltage: DC24V (*AC100 - 240V correspondence adapter is optional)
・With unit cable for SPU and SAU (0.5m) x 2
・Size: 144 x 75 x 62mm
・Weight: Approx 530g
・*Display unit (3-6054-11) and display cable (3-6054-12) are required when using.

 
Part Number
3-6054-02 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 124,450.00

฿ 102,484.58

MULTI ION GAUGE 1 Piece(s) 19 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 3-6054-02 in the Multi Ion Gauge SH2-1 series.